Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CU8880-0010 | Ethernet controller with USB input

CU8880-0010 | Ethernet controller with USB input

CU8880-0010 | Ethernet controller with USB input

CU8880-0010 | Ethernet controller with USB input

CU8880-0010 | Ethernet controller with USB input

With the CU8880 USB-to-LAN adapter, Industrial PCs can be extended with an additional industrially-suited and independent Ethernet interface. The CU8880 is used for necessary IT communication. It is not suitable for EtherCAT or real-time Ethernet communication. However, the on-board Ethernet interfaces of the respective Industrial PCs are available for this.

Product status:

regular delivery

Product information

Technical dataCU8880-0010
TypeEthernet controller with USB input
Housingplastic housing for DIN rail installation
Interfaces1 x USB 2.0 input with USB B socket;
1 x Ethernet interface with 1 x 10/100BASE-T connector RJ45
Driveravailable for
– Windows XP Professional
– Windows Embedded Standard 2009 (XP)
– Windows CE 6
– Windows Embedded Compact 7
– Windows 7/10
– TwinCAT/BSD
USB connecting cable1 m
Power supply unitpower supply via USB
Dimensions (W x H x D)34 mm x 98 mm x 77 mm
Operating temperature0…55°C
Protection ratingIP20
Additional informationnot suitable for real-time Ethernet or EtherCAT

Loading content ...

© Beckhoff Automation 2025 - Terms of Use