DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K927…K929 | Display cable, shielded, PVC, fixed installation, black

C9900-K927…K929 | Display cable, shielded, PVC, fixed installation, black

C9900-K927…K929 | Display cable, shielded, PVC, fixed installation, black

C9900-K927…K929 | Display cable, shielded, PVC, fixed installation, black

C9900-K927…K929 | Display cable, shielded, PVC, fixed installation, black

Mini DisplayPort, push-pull V4, plug, straight, male, 20-pin – DVI-D, plug, straight, male, 24 + 1-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeMini DisplayPort, push-pull V4
Connector typeplug
Contact typemale
Number of positions (face)20-pin
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeDVI-D
Connector typeplug
Contact typemale
Number of positions (face)24+1-pin
Body colorblack
Technical dataMeterware
Cross-section5 x 2 x AWG30 + 4 x AWG30
Usefixed installation
Material jacketTPE (FRNC)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Jacket colorblack
Ordering informationLength
C9900-K9271.00 m
C9900-K9283.00 m
C9900-K9295.00 m

© Beckhoff Automation 2024 - Terms of Use