DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-K978…K982 | Power cable, PUR, 4 x 1.50 mm², drag-chain suitable, black

C9900-K978…K982 | Power cable, PUR, 4 x 1.50 mm², drag-chain suitable, black

C9900-K978…K982 | Power cable, PUR, 4 x 1.50 mm², drag-chain suitable, black

C9900-K978…K982 | Power cable, PUR, 4 x 1.50 mm², drag-chain suitable, black

C9900-K978…K982 | Power cable, PUR, 4 x 1.50 mm², drag-chain suitable, black

Push-pull accessory for ultra-compact Industrial PC C7015

Push-pull accessory for ultra-compact Industrial PC C7015

Push-pull V4, Power, plug, straight, male, IP65/67, 4-pin - open End

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizePower, push-pull V4
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Body colorblack
Technical dataHead B
Installation sizeopen end
Technical dataMeterware
Cross-section4 x 1.5 mm² (AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.5 mm ± 0.2 mm (0.2952" ± 0.0078")
Jacket colorblack
Ordering informationLength
C9900-K9781.00 m
C9900-K9793.00 m
C9900-K9805.00 m
C9900-K98110.00 m
C9900-K98215.00 m

© Beckhoff Automation 2024 - Terms of Use