DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CU8801-0000 | USB extension, USB Extended 2.0 transmitter box

CU8801-0000 | USB extension, USB Extended 2.0 transmitter box

CU8801-0000 | USB extension, USB Extended 2.0 transmitter box

CU8801-0000 | USB extension, USB Extended 2.0 transmitter box

CU8801-0000 | USB extension, USB Extended 2.0 transmitter box

The USB specification allows a distance of 5 m between the PC and the USB devices. A further 5 m of cable can be added by using a USB hub. In the construction of machines and plants, larger distances must be bridged without having to insert a USB hub every 5 m. The CU8801-0000 USB Extender sends the 2.0 USB signal via a Cat.5 cable that can be up to 50 m long to the CU8851 USB Extended receiver, which converts the signal back to USB. Data rates of up to 480 Mbit/s can be transmitted. Both USB Extender boxes are designed for DIN rail mounting. The CU8801-0000 transmitter is powered by the PC. The CU8851 receiver has an integrated 24 V DC power supply unit. The USB Extended 2.0 receiver is already integrated into the Control Panels from the CP29xx and CP39xx series.

Product status:

regular delivery

Product information

Technical dataCU8801-0000
TypeUSB Extended 2.0 transmitter box
Housingplastic housing for DIN rail installation
Interfaces1 USB input with USB B socket to be connected to the PC in maximum 1 m distance and 1 USB Extended 2.0 output with RJ45 socket for up to 50 m Cat.5 cable
USB transfer rateup to 480 Mbit/s according to USB 2.0
Power supply unitpower supply via USB
Dimensions (W x H x D)34 mm x 98 mm x 77 mm
Operating temperature0…+55 °C
Protection ratingIP20
Approvals/markingsCE, ATEX, IECEx
Ex markingII 3 G Ex nA IIC T4 Gc
II 3 D Ex tc IIIC T135 °C Dc
Ex nA IIC T4 Gc
Ex tc IIIC T135 °C Dc

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use