Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-E301 | RS232 PCIe® module, 2 channels

C9900-E301 | RS232 PCIe® module, 2 channels

C9900-E301 | RS232 PCIe® module, 2 channels

C9900-E301 | RS232 PCIe® module, 2 channels

C9900-E301 | RS232 PCIe® module, 2 channels

PCIe® modules from Beckhoff are highly integrated PCI Express® plug-in cards that respond to the current trend towards increasingly smaller PC devices.

The C9900-E301 PCIe® module can be used to complement Industrial PCs with Beckhoff PCIe® module slot by two serial RS232 interfaces. Due to the small dimensions of the module, two ix type B connectors are integrated into the front plate of the PCIe® modules instead of the D-sub connectors commonly used with RS232. For adaptation to 9-pin D-sub connectors, the C9900-K920 adapter cable is available.

Product status:

regular delivery

Product information

Technical dataC9900-E301
TypeRS232 PCIe® module
Interfaces2 x RS232
Transmission rateup to 921,600 bps
Internal structure2 sockets ix type B
Additional informationrequires 2 adapter cables C9900-K920 ix type B to D-sub 9-pin
C9900-E301 | RS232 PCIe® module
C9900-E301RS232 PCIe® module, 2 channels
C9900-K920RS232 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, plug, straight, male, IP20, 9-pin, 0.50 m

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use