DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CU8810-0010 | DVI splitter with USB extender for CP29xx-0000, CP39xx-0000, CP69xx-0010 and CP79xx-0010

CU8810-0010 | DVI splitter with USB extender for CP29xx-0000, CP39xx-0000, CP69xx-0010 and CP79xx-0010

CU8810-0010 | DVI splitter with USB extender for CP29xx-0000, CP39xx-0000, CP69xx-0010 and CP79xx-0010

CU8810-0010 | DVI splitter with USB extender for CP29xx-0000, CP39xx-0000, CP69xx-0010 and CP79xx-0010

CU8810-0010 | DVI splitter with USB extender for CP29xx-0000, CP39xx-0000, CP69xx-0010 and CP79xx-0010

A common application in machine and plant construction is the simultaneous display of a PC screen on several monitors. Up to four CP29xx-0000, CP39xx-0000, CP69xx-0010 or CP79xx-0010 DVI/USB Control Panels can be connected to a PC via the CU8810-0010 DVI splitter. Thanks to DVI/USB extension technology, the Control Panels can each be operated at distances of 50 m from the DVI splitter. PCs with two DVI outputs, which are configured as extended desktops, generate two different screen contents. Both DVI outputs can be fed into the DVI splitter. Using DIP switches, the four DVI outputs can each be assigned to one of the two DVI inputs, so that the Control Panels show either the left or the right half of the desktop, as selected.

Product status:

regular delivery

Product information

Technical dataCU8810-0010
TypeDVI splitter with USB 2.0 extension for CP29xx-0000, CP39xx-0000, CP69xx-0010 and CP79xx-0010
Special featurescompact industrial design
Housingmetal housing for DIN rail installation
Interfaces2 DVI-D inputs and 4 DVI-D outputs;
1 USB input with USB B socket and 4-port USB hub with 4 USB Extended 2.0 outputs as RJ45 connectors
Display resolutionup to 1920 x 1080
DVI data rangeup to 1.65 Gbit/s
USB transfer rateup to 480 Mbit/s according to USB 2.0
Power supply24 V DC
Dimensions (W x H x D)146.5 mm x 100 mm x 38 mm
Operating temperature0…+55 °C
Protection ratingIP20
Additional informationassignment of the 4 DVI outputs to the 2 inputs freely configurable via DIP switches; unused DVI input and outputs can be switched off to save energy

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use