Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CU8210-M001-01x0 | Cabinet dome for industrial WLAN and mobile network components

CU8210-M001-01x0 | Cabinet dome for industrial WLAN and mobile network components

CU8210-M001-01x0 | Cabinet dome for industrial WLAN and mobile network components

CU8210-M001-01x0 | Cabinet dome for industrial WLAN and mobile network components

CU8210-M001-01x0 | Cabinet dome for industrial WLAN and mobile network components

CU8210-M001-01x0 | Cabinet dome for industrial WLAN and mobile network components

CU8210-M001-0150 | Cabinet dome with integrated USB 2.0 extension box

Cabinet dome for industrial WLAN and mobile network components

Cabinet dome for industrial WLAN and mobile network components

The cabinet dome is designed for industrial WLAN and mobile communication components, and meets IP66 requirements when properly mounted to a control cabinet. The components inside the cabinet dome are fully protected against physical contact, dust, and splash water. The material used is characterized by high stability and impact resistance, and its properties make it perfectly suitable for radio applications.

Product status:

regular delivery

Product information

Technical dataCU8210-M001-0110CU8210-M001-0130CU8210-M001-0150
Typecabinet dome for industrial WLAN and mobile network components
Housingcabinet dome covering one USB socket for use with USB sticks for WLAN, Bluetooth® or mobile communication networks
Installationpanel mount/control cabinet walls
InterfacesUSB 2.0, type A
USB connecting cable1 m3 m5 m (with integrated USB 2.0 extension box)
Dimensions (W x H x D)54 mm x 120 mm x 54 mm
Weightapprox. 250 gapprox. 325 gapprox. 365 g
Operating temperature-40…+60°C
Protection ratingIP66
Ordering information
CU8210-M001-0110cabinet dome for industrial WLAN and mobile network components, 1 m USB cable
CU8210-M001-0130cabinet dome for industrial WLAN and mobile network components, 3 m USB cable
CU8210-M001-0150cabinet dome for industrial WLAN and mobile network components, 5 m USB cable (with integrated USB 2.0 extension box)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use