Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C9900-E277 | USB 3.0 PCIe® module, 2 channels

C9900-E277 | USB 3.0 PCIe® module, 2 channels

C9900-E277 | USB 3.0 PCIe® module, 2 channels

C9900-E277 | USB 3.0 PCIe® module, 2 channels

C9900-E277 | USB 3.0 PCIe® module, 2 channels

The C9900-E277 PCIe® module for USB 3.0 has two ports and supports the USB 3.0 data transfer rate of up to 5 Gbit/s, but is also compatible with slower USB standards. PCIe® modules can be used in 3½-inch motherboard Beckhoff PCs with a PCIe® module slot. The C9900-E277 USB module can be plugged in later. USB 3.0 devices can be connected at a distance of up to 3 m. Connection to USB 2.0 devices is possible with 5-m cables.

Product status:

regular delivery

Product information

Technical dataC9900-E277
TypeUSB 3.0 extension, PCIe® module
Interfaces2-port USB 3.0 interfaces
USB transfer rateup to 5 Gbit/s for USB 3.0
Power supplydelivers up to 1 A at each USB port
Additional informationcompatible to all USB standards

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use