Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CU8210-M002-0100 | Cabinet dome for industrial WLAN and mobile network components

CU8210-M002-0100 | Cabinet dome for industrial WLAN and mobile network components

CU8210-M002-0100 | Cabinet dome for industrial WLAN and mobile network components

CU8210-M002-0100 | Cabinet dome for industrial WLAN and mobile network components

CU8210-M002-0100 | Cabinet dome for industrial WLAN and mobile network components

CU8210-M002-0100 | Cabinet dome for industrial WLAN and mobile network components

mounting bracket angled 90°

CU8210-M002-0100 | Cabinet dome for industrial WLAN and mobile network components

mounting bracket angled 90°

CU8210-M002-0100 | Cabinet dome for industrial WLAN and mobile network components

mounting bracket, straight

CU8210-M002-0100 | Cabinet dome for industrial WLAN and mobile network components

mounting bracket, straight

Cabinet dome for industrial WLAN and mobile network components

Cabinet dome for industrial WLAN and mobile network components

The cabinet dome has been specially developed for industrial WLAN and mobile network components. The material used is characterized by high stability and impact resistance, and is optimally suited for radio applications as a result of its nature.

In contrast to the CU8210-M001-01x0 cabinet dome series, this cabinet dome is not specifically designed for use on a control cabinet, but can instead be flexibly aligned and mounted according to requirements using the available brackets (straight or angled). When properly mounted, the cabinet dome with the plugged-in connecting cable complies with protection rating IP65. This means that the components inside the cabinet dome are fully protected against accidental removal, contact, dust and water jets.

Product status:

regular delivery

Product information

Technical dataCU8210-M002-0100
Typecabinet dome for industrial WLAN and mobile network components
Housingcabinet dome covering one USB socket for use with USB sticks for WLAN, Bluetooth® or mobile communication networks
Installationmounting bracket angled 90° (straight mounting bracket optional available)
InterfacesUSB 3.0 socket, type A in housing, USB 3.0 push-pull outside
Dimensions (W x H x D)54 mm x 151 mm x 54 mm
Weight191 g
Operating temperature-40…+60°C
Protection ratingIP65
Options
C9900-M690mounting bracket, straight, for CU8210-M002-0100 cabinet dome

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use