DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

FC7501 | SERCOS II master card, 1 channel, PCI

FC7501 | SERCOS II master card, 1 channel, PCI

FC7501 | SERCOS II master card, 1 channel, PCI

FC7501 | SERCOS II master card, 1 channel, PCI

FC7501 | SERCOS II master card, 1 channel, PCI

The SERCOS II PCI Fieldbus Cards from Beckhoff allow direct access to the SERCON816-ASIC. The driver for these passive cards is incorporated into the TwinCAT software and allows optimum access to the SERCOS interface. There are no artificial limitations with regard to the number of bus devices and I/O data per device. The power of TwinCAT comes into its own with this interface generation:

  • up to 254 devices (axes, I/O modules, e.g. Bus Terminals with Bus Coupler BK7500)
  • any assignment and length of the I/O data
  • exact synchronization between TwinCAT and SERCOS
  • cycle times from 62.5 µs are possible
  • synchronous communication of process data
  • Master mode can be parameterized by software.
  • It is possible to select two parallel fieldbus channels on one card (2 x SERCON816).
  • Synchronization of both channels and other cards along with PC is possible.
  • Upload of network configuration is supported.

TwinCAT I/O provides configuration tools and drivers for different Windows versions for programs in any desired high level language (DLLs) and for Visual Basic applications (ActiveX). Applications with OPC interfaces can access the cards via an OPC server.

Product status:

regular delivery

Product information

Technical dataFC7501
FieldbusSERCOS II
PC interfacePCI
Number of fieldbus channels1
Data transfer rates2, 4, 8, 16 Mbaud
Bus interface2 x connector FSMA according to IEC 874-2
Synchronizationsynchronization of several cards via ribbon cable
Cycle timeall cycle times supported by SERCOS interface (down to 62.5 µs)
Hardware diagnostics1 LED per channel
NOVRAM
Dimensionsapprox. 95 mm x 120 mm
Operating temperature0…+55°C
DriverTwinCAT I/O and higher levels

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use