DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

FC3101 | PROFIBUS master/slave card, 1 channel, PCI

FC3101 | PROFIBUS master/slave card, 1 channel, PCI

FC3101 | PROFIBUS master/slave card, 1 channel, PCI

FC3101 | PROFIBUS master/slave card, 1 channel, PCI

FC3101 | PROFIBUS master/slave card, 1 channel, PCI

PROFIBUS DP, DP-V1 and DP-V2 (MC): the PROFIBUS PCI Fieldbus Cards from Beckhoff can master the PROFIBUS protocol with all its features. Thanks to the PROFIBUS chip developed in-house, the cards are equipped with the latest version of the PROFIBUS technology – including high-precision isochronous mode for axis control and expanded diagnostic options. These cards are the only ones to support different polling rates for the slaves and can even synchronize several channels accurately with each other. Features:

  • cycle times from 200 µs
  • master, slave and PROFIBUS monitor up to 12 Mbit/s
  • powerful parameter and diagnostics interfaces
  • The error management for each bus user is freely configurable.
  • It is possible to read the bus configuration and automatically assign the “GSE” files.

In TwinCAT, all functions are conveniently available. But other applications also benefit from the diverse features: general drivers for different Windows versions and convenient configuration tools are included in the TwinCAT I/O software package. High-level language programs use the DLL, Visual Basic applications the ActiveX interface. Applications with OPC interface can access process data and parameters via an OPC server.

Product status:

regular delivery

Product information

Technical dataFC3101-0000FC3101-0002
FieldbusPROFIBUS DP (standard), PROFIBUS DP-V1 (Cl. 1+2: acyclic services, alarms), DP-V2, PROFIBUS MC (equidistant)
PC interfacePCI
Number of fieldbus channels1
Data transfer rates9.6 kbaud…12 Mbaud
Bus interface1 x D-sub socket, 9-pin, galvanically decoupled
Cycle timediffering DP cycle times per slave are possible using the CDL concept
Hardware diagnostics2 LEDs per channel
Bit width in the process imageper channel total max.: 3 kbyte input and output data
NOVRAM32 kbytes
Dimensionsapprox. 106 mm x 175 mm
Operating temperature0…+55°C
Ordering information
FC3101-0000PROFIBUS master/slave card, 1 channel, PCI
FC3101-0002PROFIBUS master/slave card, 1 channel, PCI, with 32 kbyte of NOVRAM

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use