DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM3021 | Servomotor 0.48 Nm (M0), F2 (58 mm) (service phase)

AM3021 | Servomotor 0.48 Nm (M0), F2 (58 mm) (service phase)

AM3021 | Servomotor 0.48 Nm (M0), F2 (58 mm) (service phase)

AM3021 | Servomotor 0.48 Nm (M0), F2 (58 mm) (service phase)

AM3021 | Servomotor 0.48 Nm (M0), F2 (58 mm) (service phase)

The AM3021 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 230 V AC voltage range. The standstill torque of the motor is 0.48 Nm. The low-inertia servomotor with flange code F2 (58 mm) and motor length 1 has a shaft diameter b = 9 k6 and a free shaft end of d = 20 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3021-wCyz-000a0.48 Nm1.58 A8000 min-1

© Beckhoff Automation 2024 - Terms of Use