DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4500-0003-xxxx | Motor connection cable 1.5 mm² with M23 plug, for fixed installation (service phase)

ZK4500-0003-xxxx | Motor connection cable 1.5 mm² with M23 plug, for fixed installation (service phase)

ZK4500-0003-xxxx | Motor connection cable 1.5 mm² with M23 plug, for fixed installation (service phase)

Contact assembly

Contact assembly

ZK4500-0003-xxxx | Motor connection cable 1.5 mm² with M23 plug, for fixed installation (service phase)

ZK4500-0003-xxxx | Motor connection cable 1.5 mm² with M23 plug, for fixed installation (service phase)

Contact assembly

Contact assembly

cables for fixed installation,

min. bending radius = 203 mm (18 x OD),

(4 x 1.5 mm² + 2 x (2 x 0.75 mm²)),

from 25 m motor choke required.

The cable is UL and CSA listed.

suitable for:

  • AL2xxx
  • AL3xxx
  • AM3000 (up to winding code L)
  • AX5000 (1.5…12 A)

Product status:

service phase

Product information

Technical dataHead A
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)8-pin
Wire terminationcrimp connection
Body colormetal
Technical dataHead B
Installation sizePitch dimension 7.62 mm
Connector typeplug
Contact typefemale
Number of positions (face)4-pin
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG24 ... AWG8 (0.2 mm² ... 10 mm²)
Body colorblack, similar to RAL 9011
Technical dataHead C
Installation sizePitch dimension 3.50 mm
Connector typeplug
Contact typefemale
Number of positions (face)5-pin
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG28 ... AWG14 (0.2 mm² ... 1.5 mm²)
Body colorblack, similar to RAL 9011
Technical dataMeterware
Cross-section (power)1.50 mm² (approx. AWG16)
Cross-section (signal)0.75 mm² (approx. AWG18)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter11.7 mm ± 0.3 mm (0.4606" ± 0.0118")
Jacket colororange
A179.00 mm
A228.00 mm
B145.00 mm
B245.00 mm
C119.00 mm
C225.00 mm
Ordering informationLength
ZK4500-0003-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
ZK4502-0003-xxxxmotor cable ≥ 25 m if motor choke is required
sold by the meter, admissible total cable length see documentation of Servo Drive

© Beckhoff Automation 2024 - Terms of Use