Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM3065 | Servomotor 25.0 Nm (M0), F6 (142 mm) (service phase)

AM3065 | Servomotor 25.0 Nm (M0), F6 (142 mm) (service phase)

AM3065 | Servomotor 25.0 Nm (M0), F6 (142 mm) (service phase)

AM3065 | Servomotor 25.0 Nm (M0), F6 (142 mm) (service phase)

AM3065 | Servomotor 25.0 Nm (M0), F6 (142 mm) (service phase)

The AM3065 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 24,3…25.0 Nm. The low-inertia servomotor with flange code F6 (142 mm) and motor length 5 has a shaft diameter b = 32 k6 and a free shaft end of d = 58 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3065-wKyz-000024.8 Nm9.80 A2000 min-1
AM3065-wMyz-000025.0 Nm13.60 A2500 min-1
AM3065-wNyz-000024.3 Nm17.80 A3500 min-1
AM3065-wPyz-000024.5 Nm19.80 A4000 min-1

© Beckhoff Automation 2025 - Terms of Use