Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM3072 | Servomotor 30.0 Nm (M0), F7 (194 mm) (service phase)

AM3072 | Servomotor 30.0 Nm (M0), F7 (194 mm) (service phase)

AM3072 | Servomotor 30.0 Nm (M0), F7 (194 mm) (service phase)

AM3072 | Servomotor 30.0 Nm (M0), F7 (194 mm) (service phase)

AM3072 | Servomotor 30.0 Nm (M0), F7 (194 mm) (service phase)

The AM3072 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 29,4…30.0 Nm. The low-inertia servomotor with flange code F7 (197 mm) and motor length 2 has a shaft diameter b = 38 k6 and a free shaft end of d = 80 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3072-wKyz-000029.7 Nm9.30 A1500 min-1
AM3072-wMyz-000030.0 Nm13.00 A2000 min-1
AM3072-wPyz-000029.4 Nm18.70 A3000 min-1
AM3072-wQyz-000029.7 Nm20.90 A3500 min-1

© Beckhoff Automation 2025 - Terms of Use