DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4501-0017-xxxx | Motor extension cable 10 mm² with M40 plug, drag-chain suitable (service phase)

ZK4501-0017-xxxx | Motor extension cable 10 mm² with M40 plug, drag-chain suitable (service phase)

ZK4501-0017-xxxx | Motor extension cable 10 mm² with M40 plug, drag-chain suitable (service phase)

Contact assembly

Contact assembly

ZK4501-0017-xxxx | Motor extension cable 10 mm² with M40 plug, drag-chain suitable (service phase)

ZK4501-0017-xxxx | Motor extension cable 10 mm² with M40 plug, drag-chain suitable (service phase)

Contact assembly

Contact assembly

highly flexible, drag-chain suitable cable with 5 mio. bending cycles, max. 240 m/min, max. 30 m/s²,

min. bending radius = 95 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,

(4 x 10 mm² + (2 x 1 mm²) + (2 x 1,5 mm²)),

from 25 m motor choke required.

The cable is UL and CSA listed.

suitable for:

  • ZK4500-0017-xxxx
  • ZK4502-0017-xxxx

Product status:

service phase

Product information

Technical dataHead A
Installation sizeM40
Connector typeplug
Contact typefemale
Number of positions (face)8-pin
Wire terminationcrimp connection
Body colormetal
Technical dataHead B
Installation sizeM40
Connector typesocket
Contact typemale
Number of positions (face)8-pin
Wire terminationcrimp connection
Body colormetal
Technical dataMeterware
Cross-section (power)10 mm² (approx. AWG8)
Cross-section (signal)1 mm² (approx. AWG18)
Usedrag-chain suitable
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter20.3 mm ± 0.4 mm (0.7992" ± 0.0157")
Jacket colororange
A1100.00 mm
A246.00 mm
B1110.00 mm
B245.00 mm
Ordering informationLength
ZK4501-0017-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

© Beckhoff Automation 2024 - Terms of Use