DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM3051 | Servomotor 4.79 Nm (M0), F5 (104 mm) (service phase)

AM3051 | Servomotor 4.79 Nm (M0), F5 (104 mm) (service phase)

AM3051 | Servomotor 4.79 Nm (M0), F5 (104 mm) (service phase)

AM3051 | Servomotor 4.79 Nm (M0), F5 (104 mm) (service phase)

AM3051 | Servomotor 4.79 Nm (M0), F5 (104 mm) (service phase)

The AM3051 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 4,70…4.79 Nm. The low-inertia servomotor with flange code F5 (104 mm) and motor length 1 has a shaft diameter b = 24 k6 and a free shaft end of d = 50 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3051-wEyz-00004.70 Nm
2.75 A2500 min-1
AM3051-wGyz-00004.75 Nm
4.84 A5000 min-1
AM3051-wHyz-00004.79 Nm
6.00 A6000 min-1

© Beckhoff Automation 2024 - Terms of Use