DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM3073 | Servomotor 42.0 Nm (M0), F7 (194 mm) (service phase)

AM3073 | Servomotor 42.0 Nm (M0), F7 (194 mm) (service phase)

AM3073 | Servomotor 42.0 Nm (M0), F7 (194 mm) (service phase)

AM3073 | Servomotor 42.0 Nm (M0), F7 (194 mm) (service phase)

AM3073 | Servomotor 42.0 Nm (M0), F7 (194 mm) (service phase)

The AM3073 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 41,6…42.0 Nm. The low-inertia servomotor with flange code F7 (197 mm) and motor length 3 has a shaft diameter b = 38 k6 and a free shaft end of d = 80 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3073-wMyz-000042.0 Nm13.60 A1500 min-1
AM3073-wPyz-000041.6 Nm19.50 A2400 min-1
AM3073-wQyz-000041.6 Nm24.60 A3000 min-1

© Beckhoff Automation 2024 - Terms of Use