DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM3041 | Servomotor 2.06 Nm (M0), F4 (87 mm) (service phase)

AM3041 | Servomotor 2.06 Nm (M0), F4 (87 mm) (service phase)

AM3041 | Servomotor 2.06 Nm (M0), F4 (87 mm) (service phase)

AM3041 | Servomotor 2.06 Nm (M0), F4 (87 mm) (service phase)

AM3041 | Servomotor 2.06 Nm (M0), F4 (87 mm) (service phase)

The AM3041 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 230…400 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 1,95…2.06 Nm. The low-inertia servomotor with flange code F4 (87 mm) and motor length 1 has a shaft diameter b = 19 k6 and a free shaft end of d = 40 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3041-wCyz-00001.95 Nm
1.46 A3000 min-1
AM3041-wEyz-00002.02 Nm1.46…5.60 A6000 min-1
AM3041-wHyz-00002.06 Nm
5.60 A6000 min-1

© Beckhoff Automation 2024 - Terms of Use