DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM3063 | Servomotor 17.0 Nm (M0), F6 (142 mm) (service phase)

AM3063 | Servomotor 17.0 Nm (M0), F6 (142 mm) (service phase)

AM3063 | Servomotor 17.0 Nm (M0), F6 (142 mm) (service phase)

AM3063 | Servomotor 17.0 Nm (M0), F6 (142 mm) (service phase)

AM3063 | Servomotor 17.0 Nm (M0), F6 (142 mm) (service phase)

The AM3063 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 16,6…17.0 Nm. The low-inertia servomotor with flange code F6 (142 mm) and motor length 3 has a shaft diameter b = 32 k6 and a free shaft end of d = 58 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3063-wHyz-000016.6 Nm5.60 A1500 min-1
AM3063-wKyz-000016.8 Nm9.90 A3000 min-1
AM3063-wMyz-000017.0 Nm13.80 A4000 min-1
AM3063-wNyz-000017.0 Nm17.40 A5000 min-1

© Beckhoff Automation 2024 - Terms of Use