DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4530-0010-xxxx | Resolver connection cable 0.25 mm² with M23 plug, drag-chain suitable (service phase)

ZK4530-0010-xxxx | Resolver connection cable 0.25 mm² with M23 plug, drag-chain suitable (service phase)

ZK4530-0010-xxxx | Resolver connection cable 0.25 mm² with M23 plug, drag-chain suitable (service phase)

Contact assembly

Contact assembly

ZK4530-0010-xxxx | Resolver connection cable 0.25 mm² with M23 plug, drag-chain suitable (service phase)

ZK4530-0010-xxxx | Resolver connection cable 0.25 mm² with M23 plug, drag-chain suitable (service phase)

Contact assembly

Contact assembly

flexible, drag-chain suitable cable with 5 mio. bending cycles, max. 120 m/min, max. 4 m/s²,

min. bending radius = 75 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,

(4 x 2 x 0.25 mm²)

The cable is UL and CSA listed.

suitable for:

  • AM3000
  • AX5000

Product status:

service phase

Product information

Technical dataHead A
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)12-pin
Wire terminationcrimp connection
Body colormetal
Technical dataHead B
Installation sizeD-sub
Connector typeplug
Contact typefemale
Number of positions (face)15-pin
Wire terminationsolder connection
Body colormetal
Technical dataMeterware
Cross-section4 x 2 x 0.25 mm²
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.5 mm ± 0.3 mm (0.2952" ± 0.0118")
Jacket colorgreen
A159.00 mm
A226.00 mm
B146.00 mm
B241.00 mm
Ordering informationLength
ZK4530-0010-xxxx1.00 m - 100.00 m* (sold by the meter)
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

© Beckhoff Automation 2024 - Terms of Use