Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AL2003 | Linear Servomotor, 225 N (Fp), convection (service phase)

AL2003 | Linear Servomotor, 225 N (Fp), convection (service phase)

AL2003 | Linear Servomotor, 225 N (Fp), convection (service phase)

AL2003 | Linear Servomotor, 225 N (Fp), convection (service phase)

AL2003 | Linear Servomotor, 225 N (Fp), convection (service phase)

AL2003 | Linear Servomotor, 225 N (Fp), convection (service phase)

AL2003 | Linear Servomotor, 225 N (Fp), convection (service phase)

AL2003 | Linear Servomotor, 225 N (Fp), convection (service phase)

AL2003 | Linear Servomotor, 225 N (Fp), convection (service phase)

The primary parts of the AL2000 contain a grooved laminated core with copper windings placed inside and are primarily used with motion. The medium-size series – the AL20xx – consists of seven different motors, each with an identical width of 80 mm (including magnetic plate). Due to the uniform pole pair distance of 24 mm, all AL21xx magnetic plates can be combined as desired.

Due to the casting of the AL2000 primary parts, they are very sturdy and attain the high protection rating IP64. They are thus suitable for use in harsher environments. The primary parts are equipped with a 1 m cable without a connector or with a 0.5 m cable including an assembled connector. The coupling to the servo drive can thus be established either via the connector box or via the connectors. This greatly reduces the difficulty of implementing the cabling, and makes a significant contribution to avoiding errors.

In conjunction with the AX5000 servo drives, the linear motors from the AL2000 series are particularly suitable for dynamic movements requiring high acceleration values over short distances.

 

Properties

  • no mechanical wear
  • complete absence of free play, giving stiff control behavior
  • extremely precise positioning, high repeatability
  • even, immediate force, little cogging
  • very low thermal resistance, allowing high capacity utilization
  • protection from thermal overload through integrated temperature sensors

Product status:

Service phase | recommended alternative: AL8041

Product information

Technical dataAL2003
Motor type3-phase synchronous linear servomotors
Nominal voltage100…480 V AC
Winding typeS
Max. speed7 m/s
Peak force225 N
Continuous force with air cooling75 N
Peak current6.5 A
Continuous current with air cooling2.28 A
Force constant46 N/A
Coolingconvection
Connection technologyM23 plug (power) + D-sub plug (thermo-protective plug)
Ambient temperature (operation)+5…+40 °C
Approvals/markingsCE, EAC, CSA
Housing dataALxxxx
Protection ratingIP64
Materialaluminum
DimensionsAL2003
b77 mm
la98 mm
h40 mm
Order reference
AL2003-w00x-000y
w = 0convection cooling
x = 1S winding
y = 01.00 m connection cable with open cable ends
y = 10.50 m connection cable with plug
The options cannot be installed in the field.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use