DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS4000-2103 | EMC power coupling (service phase)

EMC power coupling (male), itec®, 9-pin, for servomotor AM3100 with cable tail (counterpart to motor cable ZK4704-0411-xxxx)

Product status:

service phase

Product information

Technical dataZS4000-2103
Installation sizeitec® (Series 915)
Connector typesocket
Contact typemale
Number of positions (face)Power: 3+PE, Signal: 5
Wire terminationcrimp connection
Max. wire cross-sectionAWG16 (1.5 mm²)
Max. cable outer diameter7.5 - 10.5 mm
Ordering informationZS4000-20xx | Connectors
ZS4000-2103EMC power coupling (male), itec®, 9-pin, for servomotor AM3100 with cable tail (counterpart to motor cable ZK4704-0411-xxxx)

Loading content ...

© Beckhoff Automation 2024 - Terms of Use