DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4505-0017-xxxx | Motor connection cable 10 mm², drag-chain suitable (service phase)

ZK4505-0017-xxxx | Motor connection cable 10 mm², drag-chain suitable (service phase)

ZK4505-0017-xxxx | Motor connection cable 10 mm², drag-chain suitable (service phase)

Contact assembly

Contact assembly

ZK4505-0017-xxxx | Motor connection cable 10 mm², drag-chain suitable (service phase)

ZK4505-0017-xxxx | Motor connection cable 10 mm², drag-chain suitable (service phase)

Contact assembly

Contact assembly

flexible, drag-chain suitable cable with 5 mio. bending cycles, max. 180 m/min, max. 5 m/s²,

min. bending radius = 225 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,

(4 x 10 mm² + (2 x 1 mm²) + (2 x 1.5 mm²))

The cable is UL and CSA listed.

suitable for:

  • AM308x
  • AX5000 (40 A)

Product status:

service phase

Product information

Technical dataHead A
Installation sizeopen end
Number of positions (face)8-wire + shield
Technical dataHead B
Installation sizePitch dimension 10.16 mm
Connector typeplug
Contact typefemale
Number of positions (face)4-pin
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG22 ... AWG4 (0.2 mm² ... 16 mm²)
Body colorblack, similar to RAL 9011
Technical dataHead C
Installation sizePitch dimension 3.50 mm
Connector typeplug
Contact typefemale
Number of positions (face)5-pin
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG28 ... AWG14 (0.2 mm² ... 1.5 mm²)
Body colorblack, similar to RAL 9011
Technical dataMeterware
Cross-section (power)10 mm² (approx. AWG8)
Cross-section (signal)1 mm² (approx. AWG18)
Usedrag-chain suitable
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter20.3 mm ± 0.4 mm (0.7992" ± 0.0157")
Jacket colororange
B1137.00 mm
B252.00 mm
C119.00 mm
C225.00 mm
Ordering informationLength
ZK4505-0017-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

© Beckhoff Automation 2024 - Terms of Use