DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4541-0020-xxxx | Extension cable for thermal protection cables 0.14 mm², drag-chain suitable (service phase)

ZK4541-0020-xxxx | Extension cable for thermal protection cables 0.14 mm², drag-chain suitable (service phase)

ZK4541-0020-xxxx | Extension cable for thermal protection cables 0.14 mm², drag-chain suitable (service phase)

Contact assembly

Contact assembly

ZK4541-0020-xxxx | Extension cable for thermal protection cables 0.14 mm², drag-chain suitable (service phase)

ZK4541-0020-xxxx | Extension cable for thermal protection cables 0.14 mm², drag-chain suitable (service phase)

Contact assembly

Contact assembly

Highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,

min. bending radius = 38 mm (7 x OD), max. drag-chain length horizontal = 20 m, vertical = 5 m,

(2 x 2 x 0.14 mm²)

suitable for:

  • ZK4540-0020-xxxx

Product status:

service phase

Product information

Technical dataHead A
Installation sizeD-sub
Connector typesocket
Contact typemale
Number of positions (face)9-pin
Wire terminationsolder connection
Body colormetal
Technical dataHead B
Installation sizeD-sub
Connector typeplug
Contact typefemale
Number of positions (face)9-pin
Wire terminationsolder connection
Body colormetal
Technical dataMeterware
Cross-section2 x 2 x 0.14 mm²
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.2 mm (0.213" ±0.0079")
Jacket colorgreen
A143.00 mm
A232.00 mm
B143.00 mm
B232.00 mm
Ordering informationLength
ZK4541-0020-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

© Beckhoff Automation 2024 - Terms of Use