DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM3032 | Servomotor 2.10 Nm (M0), F3 (72 mm) (service phase)

AM3032 | Servomotor 2.10 Nm (M0), F3 (72 mm) (service phase)

AM3032 | Servomotor 2.10 Nm (M0), F3 (72 mm) (service phase)

AM3032 | Servomotor 2.10 Nm (M0), F3 (72 mm) (service phase)

AM3032 | Servomotor 2.10 Nm (M0), F3 (72 mm) (service phase)

The AM3032 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 230…400 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 2,00…2.10 Nm. The low-inertia servomotor with flange code F3 (72 mm) and motor length 2 has a shaft diameter b = 14 k6 and a free shaft end of d = 30 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3032-wCyz-00002.00 Nm
1.44 A3000 min-1
AM3032-wDyz-00002.04 Nm
2.23 A5500 min-1
AM3032-wHyz-00002.10 Nm
5.50 A7000 min-1

© Beckhoff Automation 2024 - Terms of Use