DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4511-0000-xxxx | Encoder extension cable 0.14 mm² with M23 plug, for fixed installation (service phase)

ZK4511-0000-xxxx | Encoder extension cable 0.14 mm² with M23 plug, for fixed installation (service phase)

ZK4511-0000-xxxx | Encoder extension cable 0.14 mm² with M23 plug, for fixed installation (service phase)

Contact assembly

Contact assembly

ZK4511-0000-xxxx | Encoder extension cable 0.14 mm² with M23 plug, for fixed installation (service phase)

ZK4511-0000-xxxx | Encoder extension cable 0.14 mm² with M23 plug, for fixed installation (service phase)

Contact assembly

Contact assembly

cables for fixed installation

min. bending radius = 137 mm (18 x OD),

(7 x 2 x 0.14 mm² + 2 x 0.5 mm²)

The cable is UL and CSA listed.

suitable for:

  • ZK4510-00x0-xxxx

Product status:

service phase

Product information

Technical dataHead A
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)17-pin
Wire terminationcrimp connection
Body colormetal
Technical dataHead B
Installation sizeM23
Connector typesocket
Contact typemale
Number of positions (face)17-pin
Wire terminationcrimp connection
Body colormetal
Technical dataMeterware
Cross-section7 x 2 x 0.14 mm² + 2 x 0.5 mm²
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter7.6 mm ± 0.3 mm (0.2992" ± 0.0118")
Jacket colorgreen
A159.00 mm
A226.00 mm
B157.00 mm
B225.00 mm
Ordering informationLength
ZK4511-0000-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

© Beckhoff Automation 2024 - Terms of Use