DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4501-0004-xxxx | Motor extension cable 2.5 mm² with M23 plug, for fixed installation (service phase)

ZK4501-0004-xxxx | Motor extension cable 2.5 mm² with M23 plug, for fixed installation (service phase)

ZK4501-0004-xxxx | Motor extension cable 2.5 mm² with M23 plug, for fixed installation (service phase)

Contact assembly

Contact assembly

ZK4501-0004-xxxx | Motor extension cable 2.5 mm² with M23 plug, for fixed installation (service phase)

ZK4501-0004-xxxx | Motor extension cable 2.5 mm² with M23 plug, for fixed installation (service phase)

Contact assembly

Contact assembly

cables for fixed installation,

min. bending radius = 238 mm (18 x OD),

(4 x 2.5 mm² + 2 x (2 x 1 mm²)),

from 25 m motor choke required.

The cable is UL and CSA listed.

suitable for:

  • ZK4500-0004-xxxx
  • ZK4502-0004-xxxx
  • ZK4500-0024-xxxx
  • ZK4502-0024-xxxx

Product status:

service phase

Product information

Technical dataHead A
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)8-pin
Wire terminationcrimp connection
Body colormetal
Technical dataHead B
Installation sizeM23
Connector typesocket
Contact typemale
Number of positions (face)8-pin
Wire terminationcrimp connection
Body colormetal
Technical dataMeterware
Cross-section (power)2.50 mm² (approx. AWG14)
Cross-section (signal)1 mm² (approx. AWG18)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter13.4 mm ± 0.4 mm (0.5276" ± 0.0157")
Jacket colororange
A179.00 mm
A228.00 mm
B170.00 mm
B220.00 mm
Ordering informationLength
ZK4501-0004-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

© Beckhoff Automation 2024 - Terms of Use