DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM3054 | Servomotor 14.9 Nm (M0), F5 (104 mm) (service phase)

AM3054 | Servomotor 14.9 Nm (M0), F5 (104 mm) (service phase)

AM3054 | Servomotor 14.9 Nm (M0), F5 (104 mm) (service phase)

AM3054 | Servomotor 14.9 Nm (M0), F5 (104 mm) (service phase)

AM3054 | Servomotor 14.9 Nm (M0), F5 (104 mm) (service phase)

The AM3054 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 14,3…14.9 Nm. The low-inertia servomotor with flange code F5 (104 mm) and motor length 4 has a shaft diameter b = 24 k6 and a free shaft end of d = 50 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3054-wGyz-000014.30 Nm
5.00 A1500 min-1
AM3054-wHyz-000014.90 Nm
5.50 A1800 min-1
AM3054-wKyz-000014.40 Nm
9.70 A3500 min-1
AM3054-wLyz-000014.10 Nm
12.50 A4500 min-1

© Beckhoff Automation 2024 - Terms of Use