DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM3082 | Servomotor 75.0 Nm (M0), AM308x (service phase)

AM3082 | Servomotor 75.0 Nm (M0), AM308x (service phase)

AM3082 | Servomotor 75.0 Nm (M0), AM308x (service phase)

AM3082 | Servomotor 75.0 Nm (M0), AM308x (service phase)

AM3082 | Servomotor 75.0 Nm (M0), AM308x (service phase)

The AM3082 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor is 75.0 Nm. The low-inertia servomotor with flange code F8 and motor length 2 has a shaft diameter b = 48 k6 and a free shaft end of d = 110 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3082-wTyz-000675 Nm48 A2500 min-1

© Beckhoff Automation 2024 - Terms of Use