Product status:
service phase
Product information
Technical data | ZS4000-2071 |
---|---|
Installation size | M23 |
Connector type | power socket |
Contact type | male |
Number of positions (face) | 8-pin |
Wire termination | crimp connection |
Body color | metal |
Ordering information | ZS4000-20xx | Connectors |
---|---|
ZS4000-2071 | Power socket (male), M23, 8-pin, rotatable, angled 90°, for AM3000/AM3500 |
© Beckhoff Automation 2024 - Terms of Use