Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM3062 | Servomotor 12.2 Nm (M0), F6 (142 mm) (service phase)

AM3062 | Servomotor 12.2 Nm (M0), F6 (142 mm) (service phase)

AM3062 | Servomotor 12.2 Nm (M0), F6 (142 mm) (service phase)

AM3062 | Servomotor 12.2 Nm (M0), F6 (142 mm) (service phase)

AM3062 | Servomotor 12.2 Nm (M0), F6 (142 mm) (service phase)

The AM3062 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 11,9…12.2 Nm. The low-inertia servomotor with flange code F6 (142 mm) and motor length 1 has a shaft diameter b = 32 k6 and a free shaft end of d = 58 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3062-wGyz-000011.9 Nm4.90 A1800 min-1
AM3062-wHyz-000011.9 Nm5.40 A2000 min-1
AM3062-wKyz-000012.2 Nm9.60 A3500 min-1
AM3062-wMyz-000012.2 Nm13.40 A6000 min-1

© Beckhoff Automation 2025 - Terms of Use