DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM3074 | Servomotor 53.0 Nm (M0), F7 (194 mm) (service phase)

AM3074 | Servomotor 53.0 Nm (M0), F7 (194 mm) (service phase)

AM3074 | Servomotor 53.0 Nm (M0), F7 (194 mm) (service phase)

AM3074 | Servomotor 53.0 Nm (M0), F7 (194 mm) (service phase)

AM3074 | Servomotor 53.0 Nm (M0), F7 (194 mm) (service phase)

The AM3074 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 51,9…53.0 Nm. The low-inertia servomotor with flange code F7 (197 mm) and motor length 4 has a shaft diameter b = 38 k6 and a free shaft end of d = 80 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3074-wLyz-000053.0 Nm12.90 A1200 min-1
AM3074-wPyz-000052.5 Nm18.50 A1800 min-1
AM3074-wQyz-000051.9 Nm26.20 A2500 min-1

© Beckhoff Automation 2024 - Terms of Use