DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AL2120-0000 | Magnetic plate for AL20xx motors, length 288 mm (service phase)

AL2120-0000 | Magnetic plate for AL20xx motors, length 288 mm (service phase)

AL2120-0000 | Magnetic plate for AL20xx motors, length 288 mm (service phase)

AL2120-0000 | Magnetic plate for AL20xx motors, length 288 mm (service phase)

AL2120-0000 | Magnetic plate for AL20xx motors, length 288 mm (service phase)

The 3-phase synchronous linear servomotors of the AL2000 series consist of a primary part and a secondary part. The primary part contains a grooved, laminated core with inlaid copper windings. It is generally used as the moving part. The secondary part contains the steel plate with attached permanent magnets. Depending on the series, secondary parts are available in two or three lengths respectively. The secondary parts within a series all have identical widths and can be combined as desired on account of the uniform pole pair distance of 24 mm.

Product status:

Service phase | recommended alternative: AL8542-0000-0000

Product information

Housing dataAL21xx
Overall widthW4 (80 mm)
Materialsteel
DimensionsAL2120-0000
b80 mm
la288 mm
h8.2 mm
Order reference
AL2uv0-0000-0000
AL21xx-0000 magnet plate
uoverall width
voverall length
The options cannot be installed in the field.

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use