Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM3012 | Servomotor 0.31 Nm (M0), F1 (40 mm) (service phase)

AM3012 | Servomotor 0.31 Nm (M0), F1 (40 mm) (service phase)

AM3012 | Servomotor 0.31 Nm (M0), F1 (40 mm) (service phase)

AM3012 | Servomotor 0.31 Nm (M0), F1 (40 mm) (service phase)

AM3012 | Servomotor 0.31 Nm (M0), F1 (40 mm) (service phase)

The AM3012 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 230 V AC voltage range. The standstill torque of the motor is 0.31 Nm. The low-inertia servomotor with flange code F1 (40 mm) and motor length 2 has a shaft diameter b = 8 k6 and a free shaft end of d = 25 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3012-wCyz-000a0.31 Nm1.51 A8000 min-1

© Beckhoff Automation 2025 - Terms of Use