DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM3042 | Servomotor 3.53 Nm (M0), F4 (87 mm) (service phase)

AM3042 | Servomotor 3.53 Nm (M0), F4 (87 mm) (service phase)

AM3042 | Servomotor 3.53 Nm (M0), F4 (87 mm) (service phase)

AM3042 | Servomotor 3.53 Nm (M0), F4 (87 mm) (service phase)

AM3042 | Servomotor 3.53 Nm (M0), F4 (87 mm) (service phase)

The AM3042 low-inertia servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 400 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 3,35…3.53 Nm. The low-inertia servomotor with flange code F4 (87 mm) and motor length 2 has a shaft diameter b = 19 k6 and a free shaft end of d = 40 mm.

Product status:

service phase

Product variantsStandstill torqueStandstill currentRated speed
AM3042-wCyz-00003.35 Nm
1.40 A1500 min-1
AM3042-wEyz-00003.42 Nm
2.74 A3500 min-1
AM3042-wGyz-00003.53 Nm
4.80 A6000 min-1

© Beckhoff Automation 2024 - Terms of Use