Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ELM9012 | Bus end cover for ELMxxxx

Image similar, may contain optional accessories
ELM9012 | Bus end cover for ELMxxxx

ELM9012 | Bus end cover for ELMxxxx

ELM9012 | Bus end cover for ELMxxxx

ELM9012 | Bus end cover for ELMxxxx

SPS 2019: Beckhoff Measurement Modules

SPS 2019: Beckhoff Measurement Modules

Each assembly must be terminated at the right hand end with bus end cover. The ELM9012 also covers the power contacts in addition to the E-bus and is color-matched to the ELM terminal series.

Product status:

regular delivery

Product information

Technical dataELM9012
Technologybus end cover
Housing width8 mm
Side by side mounting on
EtherCAT Terminals with
power contact
yes
Side by side mounting on
EtherCAT Terminals without
power contact
yes
Special featurescover for power and E-bus contacts
Weightapprox. 10 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Approvals/markingsCE, UL

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use