Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ELM9410 | Power supply terminal for refreshing the E-bus, with diagnostics

Image similar, may contain optional accessories
ELM9410 | Power supply terminal for refreshing the E-bus, with diagnostics

ELM9410 | Power supply terminal for refreshing the E-bus, with diagnostics

ELM9410 | Power supply terminal for refreshing the E-bus, with diagnostics

ELM9410 | Power supply terminal for refreshing the E-bus, with diagnostics

SPS 2019: Beckhoff Measurement Modules

SPS 2019: Beckhoff Measurement Modules

The ELM9410 power supply terminal is used to increase the E-bus current. The exchange of data between EtherCAT Couplers and the connected EtherCAT Terminals takes place over the E-bus. Each EtherCAT Terminal requires a certain amount of current from the E-bus (see technical data at the respective terminal: “Current consumption E-bus“). This current is fed into the E-bus by the power supply unit of the respective EtherCAT Coupler. In configurations with a large number of EtherCAT Terminals, the ELM9410 can be used to increase the current supply to the E-bus by 2 A.

On account of three significant properties, the ELM9410 and the functionally identical EKM1101 EtherCAT Coupler are designed to meet the needs of high-precision analog measurement technology, e.g. with ELM3xxx terminals:

  • To reduce interference in the connected terminal, both the E-bus supply US and the 24 V power contact supply UP are electrically isolated and filtered in the coupler. The power contact supply can carry a maximum load of 2 A.
  • The extensive voltage and temperature monitoring provides assistance with commissioning and operation; results are displayed by LED and in the process image.
  • The built-in three-axis position and vibration sensor allows a constant view of the mechanical situation in the control cabinet.

 

As a result, the ELM9410 can be used in special measuring situations instead of the conventional EL9410 supply. Mixed operation with EK1100/EL9410 is possible, however, not ensuring electrical isolation in this configuration.

Product status:

regular delivery

Product information

Technical dataELM9410
Task within EtherCAT systempower supply terminal
Current consumption from US100 mA + (∑ E-bus current/4)
Current consumption from UP50 mA + load
Current supply E-bus2000 mA
Power contactsmax. 24 V DC/max. 2 A outgoing
Electrical isolation500 V (supply voltages Us/Up to E-bus/power contacts)
Diagnostics in the process imageyes
Special featureselectrically isolated output voltages, reverse polarity protection, diagnostics of supply and output voltages, internal temperature and position and vibration
Weightapprox. 450 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataELM-30-xpin
Design formmetal housing with signal LEDs
Materialzinc die-cast
Dimensions (W x H x D)30 mm x 100 mm x 95 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.2…1.5 mm²,
st*: 0.2…1.5 mm²,
f*: 0.25…0.75 mm²
Connection cross-section AWGs*: AWG24…14,
st*: AWG24…14,
f*: AWG24…14
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use