Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9540 | System terminal, surge filter and field supply

Image similar, may contain optional accessories
EL9540 | System terminal, surge filter and field supply

EL9540 | System terminal, surge filter and field supply

Power
Power contact
+24 V DC
Power contact 0 V
Power contact PE
Power contact
Power contact
Power contact
+24 V DC
0 V
EL9540 | System terminal, surge filter and field supply

EL9540 | System terminal, surge filter and field supply

The EL9540 system terminal contains an overvoltage filter for the 24 V field supply. The filter protects the EtherCAT Terminal from line-bound surge voltages that can occur due to high-energy, dynamic disturbances such as switching overvoltages at inductive consumers or indirect lightning strikes at the supply lines.

The EL9540 protects the terminal station from damage in particularly harsh environments.

Product status:

regular delivery

Product information

Technical dataEL9540
Technologysurge filter field supply
Nominal voltage24 V (-15%/+20%)
Surge filter field supplyyes
Rated current field supply≤ 10 A
PE connectionyes
Electrical isolation500 V (E-bus/field potential)
Weightapprox. 50 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Pluggable wiringfor all ESxxxx terminals
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL9540System terminal, surge filter and field supply
ES9540System terminal, surge filter and field supply, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use