DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9011 | Bus end cover for E-bus contacts

Image similar, may contain optional accessories
EL9011 | Bus end cover for E-bus contacts

EL9011 | Bus end cover for E-bus contacts

EL9011 | Bus end cover for E-bus contacts

EL9011 | Bus end cover for E-bus contacts

Each bus station must be terminated on the right-hand side with an end cap. The EL9011 covers the E-bus contacts and is color-matched to the EL terminal series.

Product status:

regular delivery

Product information

Technical dataEL9011
Technologybus end cover
Housing width5 mm
Side by side mounting on
EtherCAT Terminals with
power contact
yes
Side by side mounting on
EtherCAT Terminals without
power contact
yes
Special featurescover for E-bus contacts
Weightapprox 8 g
Operating/storage temperature-25…+60°C/-40…+85°C
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use