DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9190 | Potential supply terminal, any voltage up to 230 V AC

Image similar, may contain optional accessories
EL9190 | Potential supply terminal, any voltage up to 230 V AC

EL9190 | Potential supply terminal, any voltage up to 230 V AC

Power contact
Power contact
Power contact
Infeed L
Infeed N
PE
Top view 
Contact assembly 
EL9190 | Potential supply terminal, any voltage up to 230 V AC

EL9190 | Potential supply terminal, any voltage up to 230 V AC

The EL9190 potential feed terminal enables the setup of different potential groups with a voltage of up to 230 V AC. The supply voltage is taken up via the front terminal contacts and passed through to the adjacent terminals via the internal power contacts. The E-bus is passed through in the usual way to the adjacent terminal.

Product status:

regular delivery

Product information

Technical dataEL9190
Technologypotential supply terminal
Current load≤ 10 A
Nominal voltagearbitrary up to 230 V AC/DC
Electrical isolation500 V (E-bus/field potential)
PE contactyes
Bit width in the process image0
Housing width12 mm
Weightapprox. 50 g
Operating/storage temperature0…+55°C/-25…+85°C
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL9190Potential supply terminal, any voltage up to 230 V AC
ES9190Potential supply terminal, any voltage up to 230 V AC, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use