Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9100 | Potential supply terminal, 24 V DC

Image similar, may contain optional accessories
EL9100 | Potential supply terminal, 24 V DC

EL9100 | Potential supply terminal, 24 V DC

Power
Power contact
Power contact
Power contact
Infeed 24 V
Infeed 0 V
PE
EL9100 | Potential supply terminal, 24 V DC

EL9100 | Potential supply terminal, 24 V DC

The EL9100 potential feed terminal enables the setup of different potential groups with the standard voltage 24 V DC. The supply voltage is taken up via the front terminal contacts and passed through to the adjacent terminals via the internal power contacts. The E-bus is passed through in the usual way to the adjacent terminal. A Power LED indicates the operating state.

Product status:

regular delivery

Product information

Technical dataEL9100
Technologypotential supply terminal
Current load≤ 10 A
Power LEDgreen
Renewed infeedyes
Nominal voltage24 V DC
Electrical isolation500 V (E-bus/field potential)
PE contactyes
Connection facility to additional power contact1
Bit width in the process image0
Housing width12 mm
Side by side mounting on
EtherCAT Terminals with
power contact
yes
Side by side mounting on
EtherCAT Terminals without
power contact
yes
Weightapprox. 50 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL9100Potential supply terminal, 24 V DC
ES9100Potential supply terminal, 24 V DC, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use