DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9227-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable, extended functionalities

Image similar, may contain optional accessories
EL9227-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable, extended functionalities

EL9227-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable, extended functionalities

Run LED
Ready LED
Button LED 1
Status LED 1
Status LED 2
Button LED 2
Protected
output 1
via power
contact
Power
contact 0 V
Digital input 1
Infeed 24 V
Infeed 0 V
Digital input 2
Protected
output 1
Protected
output 2
Top view 
Contact assembly 
EL9227-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable, extended functionalities

EL9227-6600 | Overcurrent protection terminal, 24 V DC, 2-channel, max. 4 A, adjustable, extended functionalities

Safeguarding the 24 V DC power supply

System-integrated overcurrent protection in the EL9227 EtherCAT Terminal

Automatica: Beckhoff Trade Show TV

System-integrated overcurrent protection in the EtherCAT I/O system

SPS IPC Drives

Safeguarding the 24 V DC power supply

System-integrated overcurrent protection in the EL9227 EtherCAT Terminal

Automatica: Beckhoff Trade Show TV

System-integrated overcurrent protection in the EtherCAT I/O system

SPS IPC Drives

The EL9227-6600 electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-6600 is a 2-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 4 A both via TwinCAT and via a mechanical button. The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighboring terminals without wiring. The second output can be tapped via the front terminal contacts.

 

The EL9227-xxxx have extended functions compared to the EL9221-xxxx and EL9222-xxxx. Numerous process data are available, measured current and voltage values can also be displayed. This makes the EL9227-xxxx ideal for plant monitoring and facilitates troubleshooting, as it stores the last 10 events in a log file. In addition, there are some extended optional settings, such as e.g. characteristic curve selection, undervoltage/preliminary warning level, last state, etc. The operating status is displayed via an LED and in the process image.

Product status:

regular delivery

Product information

Technical dataEL9227-6600
Technologyovercurrent protection terminal 24 V DC, 2-channel
Input currentmax. 10 A
Rated currentadjustable from 1…4 A in 1 A steps
Number of inputs2
Number of outputs2
Hold after output switch-off≥ 10 s (temperature-dependent)
Advance warning output loadadjustable; 50…100%
Integrated fail-safe element6 A (T) | 6 A (T)
Over voltage power-off≥ 32 V DC
Advance warning low-voltage adjustable; 17…24 V DC
Reverse polarity switch-offyes
Backward switch-offadjustable; 3-stage
Current consumption E-bustyp. 80 mA
Nominal voltage24 V DC
Electrical isolation500 V (E-bus/signal voltage)
Special featuresoutput 1 additionally via power contact, LED button, extended functionalities
Weightapprox. 55 g
Operating/storage temperature0…+55°C/-25…+85°C
Approvals/markingsCE, UL
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use