DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9070 | Shield terminal

Image similar, may contain optional accessories
EL9070 | Shield terminal

EL9070 | Shield terminal

Power contact
+24 V
Power contact 0 V
Shield
Shield
Shield
Shield
Shield
Shield
Shield
Shield
Top view 
Contact assembly 
EL9070 | Shield terminal

EL9070 | Shield terminal

The EL9070 shield terminal provides eight terminal points with the potential of the mounting rail and enables the screening to be picked up without further modular terminal blocks or wiring. With its internal seamless copper surface, the EL9070 offers good screening between two EtherCAT Terminals.

Product status:

regular delivery

Product information

Technical dataEL9070
Technologyshield terminal
Current load≤ 10 A
Nominal voltagearbitrary up to 230 V AC
Electrical isolation500 V (E-bus/field potential)
Shield connection8 x
Connection facility to additional power contactno
E-bus looped throughyes
Bit width in the process image0
Electrical connection to DIN railyes
Housing width12 mm
Side by side mounting on
EtherCAT Terminals with
power contact
yes, left without PE
Side by side mounting on
EtherCAT Terminals without
power contact
Special featuresdissipation of EMC interference via large copper surfaces on the DIN rail
Weightapprox. 50 g
Operating/storage temperature0…+55°C/-25…+85°C
Approvals/markingsCE, UL
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL9070Shield terminal
ES9070Shield terminal, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use