Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ELX9560 | Power supply terminal, 24 V DC, electrically isolated

Image similar, may contain optional accessories
ELX9560 | Power supply terminal, 24 V DC, electrically isolated

ELX9560 | Power supply terminal, 24 V DC, electrically isolated

Power IN, Ex
Power contact +24 V Ex
Power contact 0 V Ex
+24 V DC
0 V
ELX9560 | Power supply terminal, 24 V DC, electrically isolated

ELX9560 | Power supply terminal, 24 V DC, electrically isolated

The ELX9560 power supply terminal generates an electrically isolated output voltage of 24 V EX from an 24 V DC input voltage for supplying downstream ELX terminals. The connected ELX terminals are supplied via the power contacts. The applied voltage and the voltage output at the power contacts are continuously monitored. The operating state of the terminal is indicated by the LEDs and can be read out for diagnostics purposes within the process image of the higher-level control system.

 

If a new power supply is required, the combination of an ELX9410 and an further power supply terminal of the type ELX9560 can be used so that further ELX terminals can be added. The ELX terminal string must be terminated with one ELX9012 or two ELX9410.

Product status:

regular delivery

Product information

Technical dataELX9560
Technologyterminal supply
Input voltage24 V DC (-15%/+20%)
Output voltage24 V DC EX
Max. output current0.65 A (from hardware level 01)
Current consumption E-bustyp. 40 mA
Special featureselectrically isolated output voltage, reverse polarity protection, diagnostic of supply and output voltage
Weightapprox. 200 g
Housing width48 mm
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/see documentation
Approvals/markingsCE, UL, ATEX, IECEx, cFMus, CCC
Ex markingATEX:
  II 3G Ex ec IIC T4 Gc
IECEx:
  Ex ec IIC T4 Gc
cFMus:
  Class I, Division 2, Groups A, B, C, D
  Class I, Zone 2, AEx ec IIC T4 Gc
Housing dataELX-48-PWR
Design formhousing for power supply
Materialpolycarbonate, blue
Dimensions (W x H x D)48 mm x 100 mm x 70 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²
Stripping length5…6 mm
Power contacts2 spring contacts

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use