DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9570 | Buffer capacitor terminal, 48 V, 500 µF

Image similar, may contain optional accessories
EL9570 | Buffer capacitor terminal, 48 V, 500 µF

EL9570 | Buffer capacitor terminal, 48 V, 500 µF

Overload
Power contact
Power contact
Rexternal
+UIN
Rexternal
-UIN
Top view 
Contact assembly 
EL9570 | Buffer capacitor terminal, 48 V, 500 µF

EL9570 | Buffer capacitor terminal, 48 V, 500 µF

The EL9570 buffer capacitor terminal contains high-power capacitors for the stabilization of supply voltages. The EL9570 can be used in conjunction with the EL7041 stepper motor terminal, the EL7342 DC motor terminal and the EL7201 and EL7211 servomotor terminals. Low internal resistance and high pulse current capability enable good buffering in parallel with a power supply unit. Reverse currents are stored, particularly in the context of drive applications, thereby preventing overvoltages. If the recovery energy exceeds the capacity of the capacitors, energy can be dissipated via an external brake resistor.

Product status:

regular delivery (not recommended for new projects) | recommended alternative: EL9576

Product information

Technical dataEL9570
Technologybuffer capacitor
Nominal voltage48 V DC
Capacity500 µF
Max. ripple current10 A @ 100 kHz
Internal resistance< 20 mΩ @ 100 kHz
Chopper voltage> 56 V
Recommended braking resistorsee documentation
Overvoltage control range±2 V
Braking resistor clock rateload-dependent, 2-point control
Electrical isolation1500 V (E-bus/field potential)
Special featuresfor new projects: please use EL9576
Weightapprox. 90 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Pluggable wiringfor all ESxxxx terminals
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL9570Buffer capacitor terminal, 48 V, 500 µF
ES9570Buffer capacitor terminal, 48 V, 500 µF, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use