Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9410 | Power supply terminal for E-bus, with diagnostics

Image similar, may contain optional accessories
EL9410 | Power supply terminal for E-bus, with diagnostics

EL9410 | Power supply terminal for E-bus, with diagnostics

Power (E-bus)
Diag. (E-bus)
Run
Power (power contacts)
Diagnostic
(power contacts)
Power contact
Power contact
Power contact
+24 V DC
Infeed 24 V
Infeed 0 V
PE
0 V
EL9410 | Power supply terminal for E-bus, with diagnostics

EL9410 | Power supply terminal for E-bus, with diagnostics

The EL9410 power supply terminal is used to refresh the E-bus. Data is exchanged between the coupler and the EtherCAT Terminal over the E-bus. Each terminal draws a certain amount of current from the E-bus (see “current consumption E-bus” in the technical data). This current is fed into the E-bus by the relevant coupler’s power supply unit. In configurations with a large number of terminals it is possible to use the EL9410 in order to supply an extra 2 A to the E-bus. In addition to the E-bus refresh, a 24 V DC supply of up to 10 A can be provided for the power contacts. The EL9410 has a diagnostic function which is displayed by LED and on the process image.

Product status:

regular delivery

Product information

Technical dataEL9410
Technologypower supply terminal
Short-circuit proofyes
Input voltage24 V DC (-15%/+20%)
Input currenttyp. 70 mA + (E-bus/4)
Output voltage5 V for E-bus supply
Output current2 A
Current consumption E-bus
Electrical isolation500 V (E-bus/field potential)
Power contactsmax. 24 V DC/max. 10 A
Diagnostics in the process imageyes
Special featuresstandard EL supply
Weightapprox. 65 g
Operating temperature-25…+55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Pluggable wiringfor all ESxxxx terminals
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL9410Power supply terminal for E-bus, with diagnostics
ES9410Power supply terminal for E-bus, with diagnostics, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use