DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9012 | Bus end cover for ELxxxx for power and E-bus contacts

Image similar, may contain optional accessories
EL9012 | Bus end cover for ELxxxx for power and E-bus contacts

EL9012 | Bus end cover for ELxxxx for power and E-bus contacts

EL9012 | Bus end cover for ELxxxx for power and E-bus contacts

EL9012 | Bus end cover for ELxxxx for power and E-bus contacts

Each bus station must be terminated on the right-hand side with an end cap. In addition to the E-Bus, the EL9012 also covers the power contacts and is color-matched to the EL terminal series.

Product status:

regular delivery

Product information

Technical dataEL9012
Technologybus end cover
Housing width5 mm
Side by side mounting on
EtherCAT Terminals with
power contact
yes
Side by side mounting on
EtherCAT Terminals without
power contact
yes
Special featurescover for power and E-bus contacts
Weightapprox. 10 g
Operating/storage temperature-25…+60°C/-40…+85°C
Approvals/markingsCE, UL

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use