DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9195 | Shield terminal

Image similar, may contain optional accessories
EL9195 | Shield terminal

EL9195 | Shield terminal

Power contact
Power contact
Power contact
Power contact
Top view 
Contact assembly 
EL9195 | Shield terminal

EL9195 | Shield terminal

The EL9195 shield terminal enables the connection of the shield from the front via two terminal contacts, which are connected directly to the DIN rail, in order to be able to optimally dissipate electromagnetic irradiation.

The multiple tapping of the supply voltage via the front-side terminal contacts is additionally ensured by the EL9195 EtherCAT terminal. 24 V and 0 V can each be tapped twice from the front. The power contacts are connected to the front-side terminal contacts and are passed through to the adjacent terminal. With the EL9195, the use of additional terminal blocks on the terminal strip can be reduced.

Product status:

regular delivery

Product information

Technical dataEL9195
Technologyshield terminal
Current load≤ 10 A
Nominal voltagearbitrary up to 230 V AC/DC
Electrical isolation500 V (E-bus/field potential)
Shield connection2 x
Connection facility to additional power contact2
Bit width in the process image0
Electrical connection to DIN railyes
Housing width12 mm
Side by side mounting on
EtherCAT Terminals with
power contact
only 2 power contacts
Special featuresdissipation of EMC interference
Weightapprox. 50 g
Operating/storage temperature0…+55°C/-25…+85°C
Pluggable wiringfor all ESxxxx terminals
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pinES-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
EL9195Shield terminal
ES9195Shield terminal, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use