Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL9562 | EtherCAT Terminal, power supply, 24 V DC, 2 x output 24 V DC, 0.2 A, electrically isolatedNew

Image similar, may contain optional accessories
EL9562 | EtherCAT Terminal, power supply, 24 V DC, 2 x output 24 V DC, 0.2 A, electrically isolated

EL9562 | EtherCAT Terminal, power supply, 24 V DC, 2 x output 24 V DC, 0.2 A, electrically isolated

Run
Power 1
UP
Power 2
Power contact
+24 V DC
Power contact 0 V
Output 1, 24 V
Output 2, 24 V
Output 1, 0 V
Output 2, 0 V
EL9562 | EtherCAT Terminal, power supply, 24 V DC, 2 x output 24 V DC, 0.2 A, electrically isolated

EL9562 | EtherCAT Terminal, power supply, 24 V DC, 2 x output 24 V DC, 0.2 A, electrically isolated

The EL9562 power supply terminal generates two electrically isolated output voltages from the 24 V DC input voltage. The output voltages can be tapped at the terminal with a current of 0.2 A; they are electrically isolated from each other and from the input voltage. The power contacts are looped through. The power LEDs indicate the operating status of the terminal. Connecting both voltages makes it possible to create a symmetrical DC voltage.

 

The terminal is part of the group of supply devices with fixed voltage, which also includes the power supplies. If an adjustable output voltage or an adjustable output current is required, adjustable power supplies are available.

Product status:

regular delivery

Product information

Technical dataEL9562
Technologypower supply terminal
Short-circuit proofyes
Input voltage24 V DC (-15%/+20%)
Output voltage24 V DC (-15%/+20%)
Output current2 x ≤ 0,2 A
Current consumption E-bus60 mA
Insulation voltage1,500 V AC constant load field side/E-bus
Insulation voltage input/output500 V AC permanent load (field side)
Special featuresautomatic restart after short circuit, diagnostics UIN/UOUT
Weightapprox. 55 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use